IESNA:LM-63-2002
[TEST]P1437963
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36298.3
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5055.8 5086.7 4797.8 4230.3 3910.5 3879.5 3900.2 3982.7 4147.8 4364.5 4601.8 5086.7 6149.5 7449.5 8925.0 10369.5 11483.8 12350.5 
13402.9 14114.9 14496.6 14537.9 13681.5 12876.7 12185.4 10885.4 8223.3 5582.0 4457.3 2930.3 1062.7 567.5 381.8 206.4 144.5 82.5 0.0 
5055.8 5097.0 4808.1 4251.0 3931.1 3889.8 3920.8 4003.3 4158.1 4395.4 4643.0 5097.0 6159.8 7501.1 9048.8 10400.4 11587.0 12598.1 
13506.1 14238.7 14713.3 14744.2 13805.3 13000.5 12247.3 10926.6 8378.1 5757.4 4457.3 2940.6 1062.7 588.1 392.1 216.7 144.5 82.5 0.0 
5055.8 5086.7 4828.8 4333.5 3982.7 3931.1 3962.1 4054.9 4220.0 4478.0 4766.9 5179.6 6087.5 7490.8 9017.8 10544.9 11948.1 13124.3 
14249.0 15249.8 15817.3 16013.3 15776.0 14713.3 13805.3 12773.5 10070.3 6778.8 4808.1 3270.8 1434.2 691.3 464.3 309.5 237.3 134.1 0.0 
5055.8 5097.0 4880.4 4436.7 4085.9 4044.6 4054.9 4158.1 4354.1 4643.0 5035.1 5520.1 6180.4 7428.9 8997.2 10720.3 12298.9 13671.2 
14971.2 16095.9 16890.4 17395.9 17478.5 17334.0 16663.4 15456.2 14548.2 13083.1 10513.9 6675.7 2672.3 1104.0 681.0 443.7 319.9 
154.8 0.0 
5055.8 5117.7 4952.6 4674.0 4302.6 4230.3 4271.6 4395.4 4622.4 4983.5 5468.5 6077.2 6747.9 7686.8 9028.1 10740.9 12660.0 14403.8 
15714.1 16859.4 17715.8 18293.6 18747.6 19211.9 19387.3 19036.5 18458.7 17519.8 15291.1 10844.1 5736.7 2197.7 1062.7 567.5 319.9 
154.8 0.0 
5055.8 5107.4 5024.8 4890.7 4663.7 4539.9 4622.4 4839.1 5107.4 5478.8 6046.3 6789.2 7666.2 8543.2 9667.9 11184.6 13010.8 14795.8 
16312.6 17158.6 17808.7 18479.3 19180.9 20099.2 20996.9 21688.2 22008.0 22142.2 20429.4 15580.0 9275.8 3776.3 1454.8 681.0 330.2 
144.5 0.0 
5055.8 5148.6 5117.7 5128.0 5128.0 5117.7 5200.2 5458.2 5839.9 6366.1 7016.2 7841.6 8811.5 9967.1 11287.8 12814.8 14073.6 15270.5 
16302.2 17220.5 18087.2 18953.9 20150.8 21430.2 22534.2 22916.0 22028.7 20305.6 18169.8 14816.5 9028.1 3528.7 1135.0 546.8 237.3 
72.2 0.0 
5055.8 5138.3 5179.6 5282.8 5447.8 5664.5 6005.0 6355.8 6830.4 7408.2 8171.8 9152.0 10297.2 11669.5 13186.2 14795.8 16095.9 17014.2 
17788.0 18623.8 19717.5 20955.6 22100.9 22885.1 22111.2 20470.7 18469.0 15879.2 11989.4 6933.6 3312.0 1692.1 949.2 557.2 350.8 
123.8 0.0 
5055.8 5138.3 5241.5 5416.9 5685.2 6066.9 6572.5 7181.2 7913.8 8718.6 9667.9 10782.2 12082.2 13609.3 15342.7 16952.3 18231.7 19273.8 
20088.9 21213.6 22689.0 24123.2 24958.9 24308.9 22627.1 20780.2 18149.1 13826.0 8780.5 4560.5 2476.3 1403.2 949.2 670.7 392.1 154.8 
0.0 
5055.8 5128.0 5231.2 5458.2 5767.7 6190.7 6747.9 7377.3 8202.7 9017.8 10029.0 11205.2 12670.4 14228.4 16095.9 17911.8 19521.4 20955.6 
22183.4 23669.2 25639.9 27218.6 27951.1 27043.2 24866.1 21863.6 17891.2 12495.0 6902.7 3518.4 1919.1 1196.9 804.8 546.8 340.5 175.4 
0.0 
5055.8 5086.7 5189.9 5427.2 5778.0 6232.0 6758.2 7490.8 8285.3 9162.3 10225.0 11421.9 12845.8 14393.4 16230.0 18118.2 19614.3 20914.3 
21925.5 23060.5 24494.6 25320.1 25247.9 23638.3 20883.4 17643.6 13877.5 9090.1 4870.0 2404.1 1454.8 908.0 608.8 350.8 237.3 103.2 0.0 
5055.8 5076.4 5158.9 5365.3 5674.8 6087.5 6593.1 7201.9 7965.4 8718.6 9585.3 10575.8 11710.8 13010.8 14486.3 16126.8 17622.9 18757.9 
19676.2 20635.8 21564.4 21791.4 21162.0 19088.1 16395.1 13413.2 10286.9 6655.0 3508.1 1815.9 1165.9 753.2 443.7 227.0 144.5 72.2 0.0 
5055.8 5045.4 5097.0 5241.5 5478.8 5809.0 6201.0 6655.0 7160.6 7728.1 8305.9 8966.2 9771.0 10668.7 11783.0 13062.4 14063.3 14868.1 
15187.9 15239.5 15115.7 14125.2 12247.3 9337.7 6624.1 4756.5 3415.2 2208.0 1289.7 846.1 567.5 381.8 237.3 123.8 61.9 20.6 0.0 
5055.8 4983.5 4911.3 4901.0 4921.6 4993.9 5066.1 5107.4 5158.9 5117.7 4993.9 4797.8 4653.4 4643.0 4880.4 5200.2 5251.8 4756.5 3972.4 
3239.8 2476.3 1815.9 1423.9 1135.0 918.3 742.9 577.8 433.4 319.9 237.3 175.4 123.8 82.5 41.3 10.3 10.3 0.0 
5055.8 4859.7 4643.0 4426.4 4220.0 4013.7 3745.4 3291.4 2713.6 2208.0 1991.4 2001.7 2135.8 2352.5 2517.6 2476.3 2115.2 1640.5 1217.5 980.2 
866.7 804.8 722.3 619.1 505.6 423.0 340.5 299.2 257.9 227.0 185.7 154.8 103.2 41.3 10.3 0.0 0.0 
5055.8 4797.8 4416.1 4003.3 3590.6 3085.0 2404.1 1754.0 1485.8 1434.2 1423.9 1423.9 1444.5 1475.5 1392.9 1124.6 846.1 711.9 629.4 557.2 515.9 
474.6 433.4 392.1 361.1 340.5 309.5 237.3 175.4 134.1 82.5 51.6 20.6 10.3 0.0 0.0 0.0 
5055.8 4715.3 4199.4 3631.9 2992.2 2249.3 1558.0 1341.3 1289.7 1227.8 1176.2 1135.0 1093.7 1031.8 897.7 711.9 608.8 515.9 443.7 402.4 361.1 
340.5 309.5 299.2 268.3 237.3 206.4 175.4 134.1 92.9 72.2 41.3 20.6 0.0 0.0 0.0 0.0 
5055.8 4643.0 3982.7 3312.0 2527.9 1661.2 1351.6 1269.1 1207.2 1135.0 1062.7 969.9 887.3 794.5 681.0 588.1 505.6 433.4 381.8 350.8 319.9 299.2 
278.6 257.9 237.3 216.7 185.7 144.5 123.8 103.2 72.2 41.3 10.3 0.0 0.0 0.0 0.0 
5055.8 4550.2 3858.9 3033.5 2125.5 1423.9 1300.1 1238.1 1165.9 1093.7 1000.8 887.3 784.2 681.0 588.1 515.9 454.0 392.1 361.1 330.2 299.2 278.6 257.9 
237.3 206.4 185.7 154.8 123.8 103.2 82.5 51.6 20.6 0.0 0.0 0.0 0.0 0.0 
5055.8 4529.5 3755.7 2889.0 1836.6 1362.0 1289.7 1227.8 1155.6 1073.1 969.9 866.7 753.2 650.0 557.2 484.9 433.4 381.8 340.5 309.5 278.6 257.9 227.0 
206.4 185.7 144.5 113.5 103.2 82.5 61.9 31.0 10.3 0.0 0.0 0.0 0.0 0.0 
5055.8 4519.2 3704.1 2765.2 1702.5 1351.6 1279.4 1217.5 1155.6 1073.1 959.6 846.1 732.6 639.7 557.2 495.3 443.7 402.4 350.8 309.5 268.3 247.6 216.7 
196.0 165.1 113.5 82.5 72.2 51.6 31.0 20.6 0.0 0.0 0.0 0.0 0.0 0.0 
5055.8 4478.0 3693.8 2775.5 1692.1 1341.3 1279.4 1217.5 1145.3 1062.7 959.6 846.1 742.9 650.0 567.5 505.6 454.0 402.4 350.8 309.5 268.3 247.6 216.7 
196.0 165.1 113.5 82.5 61.9 51.6 31.0 10.3 0.0 0.0 0.0 0.0 0.0 0.0 
